X-C P8 Concrete nails
Special X-C 62 P8 + 6.8/11M Red product number: 3524184
Single nail for fastening to concrete using powder-actuated nailers
- Base materials: Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
standard
Customers also searched for single nail for concrete, concrete nail, concrete fastener, powder-actuated fastener or single fastener.
Choose options
Fastener shank length
- 3/4 in
- 13/16 in
- 7/8 in
- 1 in
- 1-1/16 in
- 1-1/4 in
- 1-7/16 in
- 1-15/32 in
- 1-1/2 in
- 1-7/8 in
- 2 in
- 2-1/16 in
- 2-7/16 in
- 2-1/2 in
- 2-13/16 in
- 2-27/32 in
- 2-7/8 in
Pack size
- 1 pc
- 100 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
$74.25
$74.25
/
1 Each











