X-C P8S Concrete nails (with washer)
Kit X-CF72 P8S23 + 6,8/11 M G bulk 10k product number: 3511750
Slide 1 of 2: General-purpose nail for concrete, with steel washer
Single nail for fastening to concrete using powder-actuated nailers
- Base materials: Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Customers also searched for single nail for concrete, concrete nail with washer, concrete fastener with washer, powder-actuated fastener or single fastener with washer.
Choose options
Fastener shank length
- 1 in
- 1-1/16 in
- 1-1/4 in
- 1-7/16 in
- 1-1/2 in
- 1-7/8 in
- 2 in
- 2-1/16 in
- 2-7/16 in
- 2-1/2 in
- 2-13/16 in
- 2-7/8 in
Pack size
- 1 pc
- 100 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
$5,287.00
$5,287.00
/
1 Each





