Save up to 70% On select items. Shop now

X-C P8S Concrete nails (with washer)

Kit X-CF 72 P8S23 + 6.8/11 M R bulk product number: 3497026

Single nail for fastening to concrete using powder-actuated nailers

  • Base materials: Concrete (soft), Masonry (solid limestone brick)
  • Minimum thickness of base material (concrete): 80 mm
  • Corrosion protection: Galvanized zinc coated <20 µm

Customers also searched for single nail for concrete, concrete nail with washer, concrete fastener with washer, powder-actuated fastener or single fastener with washer.

Choose options

Fastener shank length
  • 1 in
  • 1-1/16 in
  • 1-1/4 in
  • 1-7/16 in
  • 1-1/2 in
  • 1-7/8 in
  • 2 in
  • 2-1/16 in
  • 2-7/16 in
  • 2-1/2 in
  • 2-13/16 in
  • 2-7/8 in
Pack size
  • 1 pc
  • 100 pc
  • 1000 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$682.00
$682.00
/
1 Each