X-FC MX Multi clip






Adjustable conduit clamp optimized for collated nails and compatible with a wide variety fastening methods, base materials, and conduit diameters
- Application: Electrical applications
- Material: High-density polyethylene (HDPE)
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry, brick/hollow brick, Steel, Wood
Choose options
Cable conduit diameter
- 0.63-0.79 in
- 0.79-0.98 in
- 0.98-1.26 in
- 1.26-1.57 in
Pack size
- 100 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $88.95
Technical Data
Application
Electrical applications
Material
High-density polyethylene (HDPE)
Base materials
Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry, brick/hollow brick, Steel, Wood
Material composition
Halogen and silicon free, LABS Free, UV Stabilized material
Environmental Conditions
Dry indoor
Documents
pdf Operating Instruction X-FC 16-20 MX, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.1 MB ]
pdf Operating Instruction X-FC 20-25 MX, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.1 MB ]
pdf Operating Instruction X-FC 25-32, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.1 MB ]
pdf Operating Instruction X-FC 32-40, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.1 MB ]
Features & Applications
Features
- Approvals and certificates – technical data, test reports and approvals available.
- Versatile fastening methods – compatible with push-fit anchors, wood and metal screws, or standard plastic anchors for fastening to a wide variety of base materials
- Interlocking system – fully modular system allows you to combine multiple clips and clamps to increase your range of applications
- Fully adjustable – flexible interface allows you to adjust the clip into position even after fastening, and fasten a range of conduit diameters
- High-quality installations – ETA approved solution with 50-year lifetime in cracked concrete and UL listed
Applications
- Fastening cable conduits to floors, walls, and ceilings
- Typical spacing between elements less than 50cm – load requirements must be taken into consideration
- Fastening to virtually all base materials -concrete, masonry, brick, hollow-brick, drywall, steel, wood and more
- For indoor applications
For approval or certificate information, please see individual items.
Related Products
Nuron battery-powered fastening tool for installing cables, conduits and threaded studs to concrete, steel and masonry (max. nail length 24 mm│15/16”)
Nuron battery-powered cordless nailer for installing cables, conduits and threaded studs to concrete, steel and masonry
Compact SDS Plus cordless rotary hammer with our best performance-to-weight ratio for overhead drilling (Nuron battery platform)
Plastic push fit anchor for connecting plastic cable/ conduit clips, clamps, and bunched cable holders when anchoring to concrete and masonry
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


