X-FC MX Multi clip






Adjustable conduit clamp optimized for collated nails and compatible with a wide variety fastening methods, base materials, and conduit diameters
- Application: Electrical applications
- Material: High-density polyethylene (HDPE)
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry, brick/hollow brick, Steel, Wood
Choose options
Cable conduit diameter
- 0.63-0.79 in
- 0.79-0.98 in
- 0.98-1.26 in
- 1.26-1.57 in
Pack size
- 100 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $88.95
Technical Data
Application
Electrical applications
Material
High-density polyethylene (HDPE)
Base materials
Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry, brick/hollow brick, Steel, Wood
Material composition
Halogen and silicon free, LABS Free, UV Stabilized material
Environmental Conditions
Dry indoor
Documents
pdf Operating Instruction X-FC 16-20 MX, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.5 MB ]
pdf Operating Instruction X-FC 20-25 MX, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.5 MB ]
pdf Operating Instruction X-FC 25-32, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.5 MB ]
pdf Operating Instruction X-FC 32-40, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.5 MB ]
Features & Applications
Features
- Approvals and certificates – technical data, test reports and approvals available.
- Versatile fastening methods – compatible with push-fit anchors, wood and metal screws, or standard plastic anchors for fastening to a wide variety of base materials
- Interlocking system – fully modular system allows you to combine multiple clips and clamps to increase your range of applications
- Fully adjustable – flexible interface allows you to adjust the clip into position even after fastening, and fasten a range of conduit diameters
- High-quality installations – ETA approved solution with 50-year lifetime in cracked concrete and UL listed
Applications
- Fastening cable conduits to floors, walls, and ceilings
- Typical spacing between elements less than 50cm – load requirements must be taken into consideration
- Fastening to virtually all base materials -concrete, masonry, brick, hollow-brick, drywall, steel, wood and more
- For indoor applications
For approval or certificate information, please see individual items.
Related Products
Nuron battery-powered cordless nailer for installing cables, conduits and threaded studs to concrete, steel and masonry
Compact SDS Plus cordless rotary hammer with our best performance-to-weight ratio for overhead drilling (Nuron battery platform)
Plastic push fit anchor for connecting plastic cable/ conduit clips, clamps, and bunched cable holders when anchoring to concrete and masonry
Collated nails for fastening to steel using the BX 4 cordless nailer
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


