Save $60 on insertsUse code SYSTEM26Shop now

X-SW 60 Soft washer with nail

Pin with soft washer X-SW 60 C62 product number: 2341210

Plastic membrane washer with pre-mounted nail, for attaching waterproofing membrane to concrete or masonry

  • Application: Water proofing
  • For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
  • Corrosion protection: Galvanized zinc coated <20 µm
premium

Customers also searched for membrane fastener, soft washer nails or powder actuated insulation fasteners.

Choose options

Diameter
  • 2-3/8 in
Fastener shank length
  • 1-1/2 in
  • 1-7/8 in
  • 2-1/2 in
  • 37 mm
  • 47 mm
  • 62 mm
Length
  • 47 mm
  • 62 mm
Pack size
  • 1 pc
  • 100 pc
Product options
Quantity
Box
Total Pieces
100
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$85.25
$85.25
/
1 Box