X-SW 30 Soft washer with nail
Pin with soft washer X-SW 30 W C37 white product number: 2341197
Plastic membrane washer with pre-mounted nail, for attaching waterproofing membrane to concrete or masonry
- Application: Water proofing
- For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
- Corrosion protection: Galvanized zinc coated <20 µm
Customers also searched for powder actuated insulation fastener, soft washer nails or membrane fasteners powder actuated.
Choose options
Diameter
- 1-3/16 in
Fastener shank length
- 1-1/2 in
- 2-1/2 in
- 37 mm
- 62 mm
Length
- 37 mm
- 62 mm
Pack size
- 1 pc
- 100 pc
- 500 pc
Quantity
Box
Total Pieces
100
Discounted net
$63.00
$63.00
/
1 Box




