X-EMTC P-clip with X-C nail
Metal conduit strap with pre-mounted concrete nail for use with powder actuated tools
- Application: Conduit Fastening
- Material: Carbon steel
- For use with (tools): DX 351, DX 460, DX 5, DX 6
Customers also searched for EMTC fasteners, EMTC clips standard, electrical or mechanical.
Choose options
Cable conduit diameter
- 0.38 in
- 0.5 in
- 0.75 in
- 1 in
Pack size
- 1 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $120.00





