Save up to 70% On select items. Shop now

HAS-V-36 Anchor rod (22.5 degrees pre-bent)

Anchor rod HAS-V-36 3/4" x 19" B product number: 3605575

High-performance pre-bent anchor rod for use in unreinforced masonry with HIT-HY 270 injectable adhesive anchor (carbon steel, ASTM F1554 grade 36, zinc-plated)

  • Material, corrosion: Carbon steel, zinc-plated

Choose options

Material composition
  • Steel, grade 36, ASTM F1554, zinc plates (min. 5 µm)
Anchor size - D
  • 3/4 in
Anchor length - L
  • 19 in
Head configuration
  • Externally threaded
Pack size
  • 10 pc
Product options
Quantity
Box
Total Pieces
10
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$319.00
$319.00
/
1 Box

Technical Data

Material, corrosion
Carbon steel, zinc-plated
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat