new
MFT-T Rail (black anodized)
Profile MFT-T 2 1/2"x4"x0.08" 10'-0"_BA product number: 2334394
T-shaped black anodized aluminum rail for assembling vertical and horizontal façade panel substructures
- Height: 2-1/2 in
- Width: 4 in
- Length: 118.1 in
Customers also searched for rainscreen or cladding.
Choose options
Height
- 1-1/2 in
- 2-1/2 in
Width
- 3 in
- 4 in
- 5 in
- 6 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$120.00
$120.00
/
1 Each




