new
MFT-T Rail
Profile MFT-T 1 1/2"x5"x0.08" 10'-0"_CA product number: 2334374
T-shaped aluminum rail for assembling vertical and horizontal façade panel substructures
- Height: 1-1/2 in
- Width: 5 in
- Length: 118.1 in
Customers also searched for rainscreen or cladding.
Choose options
Height
- 1-1/2 in
- 2-1/2 in
Width
- 3 in
- 4 in
- 5 in
- 6 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$113.00
$113.00
/
1 Each




