new
MFT-L Rail
Profile MFT-L 60x40x2,2 6m product number: 2029785

L-Shaped Rail for horizontal or vertical installation
- Height: 40 mm
- Width: 60 mm
- Length: 6000 mm
Choose options
Height
- 40 mm
Width
- 40 mm
- 60 mm
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
$298.50
$49.75
/
1 Each



