MFT-MW Bracket
Bracket MFT-MW 50/100 M 11 product number: 2030892
Aluminum bracket for horizontal attachment of wood lathing
- Length: 100 mm
- Hole diameter - D: 11 mm
- Material composition: EN AW-6063 T66
Customers also searched for Rainscreen or Cladding.
Choose options
Length
- 70 mm
- 100 mm
Hole diameter - D
- 6.5 mm
- 11 mm
Pack size
- 25 pc
- 50 pc
Quantity
Box
Total Pieces
50
Discounted net
$267.00
$267.00
/
1 Box


