Skip to main content
Save up to 70% On select items. Shop now
new

Dust removal system TE DRS-22

product number: 2468864

On-board dust removal system for convenient dust collection when drilling or chiseling with TE 4-22, TE 6-22, and TE 8-22 cordless rotary hammers

  • Weight: 2.2 lb
  • Hammer drilling diameter range: 5/32 - 25/32 in
  • Maximum drilling depth: 4.33 in

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$299.00
$299.00
/
1 Each