AIC 1000 Air cleaner
AIC 1000 Air Cleaner Starter Pack product number: 3830509 #3830509










Agile and light air cleaner for removing fine airborne particles during construction work
- Weight: 33.51 lb
- Rated input current: 4 A
- Air Flow Motor Alone: 1715 m³/h
Customers also searched for air cleaner, air scrubber, jobsite air cleaner, jobsite dust control or negative air machine.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$1,769.00
$1,769.00
/
1 Each
Technical Data
Weight
33.51 lb
Rated input current
4 A
Air Flow Motor Alone
1715 m³/h
Air Flow at Outlet
1160 m³/h
Dimensions (LxWxH)
19.4 x 16.5 x 26.5 in
Max socket output power
1300 W
Max socket output current
11 A
Rated input power
460 W
Max. Vacuum
0.07 psi
IP protection class
IP 44 (EN 60529)
Supply cord length
118.11 in
Noise
62.8 dB (A)
Documents
pdf Operating Instruction AIC 1000 (01), AIC 1000-E (01), English, Spanish, French [ 1.8 MB ]
Features & Applications
Features
- Safer workplaces – further reduce your team’s exposure to airborne dust: air scrubbers complement tool-based dust removal systems when creating virtually dust-free jobsites
- Less time spent cleaning up – air cleaners scrub fine dust from the air before it can accumulate, reducing the amount left to clean up at the end of the day
- Dust confinement – helps to prevent dust from spreading beyond your work area and into sensitive zones, such as hospitals
- Versatile and practical design – can easily be integrated into dust walls, and no accessories are needed to attach hoses
- Ultimate transportability – a weight of just 33 lbs, large wheels and a telescopic handle make this one of the most mobile air cleaners available
Applications
- Removing airborne dust produced during construction work, such as grinding, finishing, demolition and cutting
- Creating negative pressure areas which help to contain dust within a specified confinement zone
- Suitable for fine dust particles, such as from hazardous building materials which take a long time to settle (including silica dust)
Related Products
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat

