new
DSH 900-X 16” Gas cut-off saw





Slide 1 of 7: Still life image of the fourth generation hand held cutting saw DSH 900-X with SPX metal blade.
Powerful rear-handle gas saw (87cc) with auto-choke, for cutting up to 6" with 16" blades in concrete, masonry, and metal
- Motor cylinder: 87 cm³
- Rated power: 4.2 kW
- Wet or dry operation: Wet and Dry
Choose options
Pack size
- 1 pc
Quantity
Total Pieces
1
You cannot see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Motor cylinder
87 cm³
Rated power
4.2 kW
Wet or dry operation
Wet and Dry
Dimensions (LxWxH)
33.7 x 10.3 x 18.3 mm
Fuel mixture
50:1 (2% oil)
A-weighted emission sound pressure level
100 dB (A) 1
Disc diameter
400 mm
Cutting depth
6 in
Triaxial vibration value for cutting concrete slab (ah)
5.2 m/s² 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Our most powerful gas cut-off saw – now with up to 30% lower emissions and 10% less fuel consumption, engineered to make your most demanding cutting work quicker and easier
- Easy-start gas saw – unique auto-choke helps to make first-pull ignition the norm, and flooded engines virtually impossible
- Durable build - reinforced metal blade guard with integrated water bow and belt cover with integrated wear ribs, for reduced maintenance and longer tool lifespans
- Easier, self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimize the saw's maintenance downtime
- Compatible accessories – combine with optional DSH-FSC floor cart, and with the DSH-P water pump to feed water to your gas saw from any source, no pressurization needed
Applications
- Road construction: perimeter cutting in asphalt and concrete
- Sewage work: cutting metal, concrete and plastic pipes
- Floor construction: cutting expansion joints in fresh concrete
- Laying paving: cutting curbstones and paving slabs to size
- Construction work: cutting out openings in brick or concrete walls
For approval or certificate information, please see individual items.
Related Products
Ultimate diamond blade with Equidist technology for superior cutting in different base materials
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


