Skip to main content

Mastering Subframing in Rainscreen Facades-Balancing Performance, Sustainability, & Durability – Constructability Strand Pt 2

Mastering Subframing in Rainscreen Facades-Balancing Performance, Sustainability, & Durability – Constructability Strand Pt 2

The true test of a rainscreen detail comes when it meets the wall that is actually built—with substrate variation, limited installation access, and interfaces that must accommodate insulation and maintain air- and water-control continuity. This session examines bracket and rail spacing, three-axis adjustability, and panel-to-rail connections, distinguishing planned accommodation of construction tolerances from unverified shimming or field modifications that can change structural behavior and thermal performance. Participants will connect these details to material compatibility, installation safety, ergonomics, and practical quality checks, clarifying what can be adjusted in the field and what requires further review. Bringing the Performance Knot together, the final session shows how harmonized structural, thermal, and constructability requirements become coordinated installation details and verifiable field conditions—helping preserve the performance of the façade the design team intended.


 Sessions
|
1 LU-HSW
1 upcoming session
December 10th, 2026 / 11:00 AM (CST)
Instructor: Keith Ely
AIA LU-HSW: 1

Presentation material
Mastering Subframing in Rainscreen Facades-Balancing Performance, Sustainability, & Durability – Constructability Strand Pt 2
Download