This presentation will provide an introductory overview of the adhesive and mechanical anchor market, including the fundamental principles of anchor theory, which includes applications and design basis. Various types of anchors, including product specifications and selection criteria, will also be covered. Attendees should expect to better understand the failure modes and working principles of post-installed and cast-in-place anchors under various load conditions and be able to evaluate the different factors that can impact the design of an anchor system. This course is accredited through ICC for 0.10 hour of continuing education credit.
Sessions
|
0.1 CEU


1 upcoming session
November 12th, 2026 / 8:00 AM (CST)
Instructor: Toby Knight
ICC CEU: 0.1