Skip to main content

Anchoring Principles and Design (ANC101) - Video

This presentation will provide an introductory overview of the adhesive and mechanical anchor market, including the fundamental principles of anchor theory, which includes applications and design basis. Various types of anchors, including product specifications and selection criteria, will also be covered. Attendees should expect to better understand the failure modes and working principles of post-installed and cast-in-place anchors under various load conditions and be able to evaluate the different factor. - Video


7.3K
Published February 3rd, 2023