Skip to main content

What fasteners can be used to fasten 1/4 inch steel plate to top flange of wide flange beam.

Posted by JAKE MORAVEC8 months ago
What fasteners can be used to fasten 1/4 inch steel plate to top flange of wide flange beam.

What fasteners can be used to fasten 1/4 inch steel plate to top flange of wide flange beam (flange thickness 0.21 inch to 0.335 inch range). Interior application. Fastener must not be galvanized/zinc coated.

steel plate,steel to steel connection

1 Reply
Posted by Sinan Beskok8 months ago
Hilti Verified

Hello Jake,

For information on Hilti’s direct fasteners, the best reference would be the Direct Fastener Technical Supplement. This outlines Hilti’s most popular direct fasteners along with their suitable base materials from the Direct Fastening Technical Guide. For fastening into steel, Table 5 and Table 6 would be applicable. Notably, per the Material Specifications, the vast majority have a level of zinc coating in accordance with ASTM B 633, SC 1, Type III.

For additional inquiries, please reach out to hnatechnicalservices@hilti.com.

Kind regards,
Sinan

direct fastening,paf,Steel,coating,Steel-to-Steel