Skip to main content

UL L528 Horizontal Assembly - Through Penetration - 4in PVC

Posted by Jocelyn Smithover 1 year ago
UL L528 Horizontal Assembly - Through Penetration - 4in PVC

I am looking for a through penetration detail through a UL L528 horizontal assembly with a non-metallic 4" Ø PVC that is not in a wall cavity.

L500,wood truss,Horizontal Assembly,non-metallic

2 Replies
Posted by Chase Hellanover 1 year ago
Hilti Verified

Hello please see attached for UL FC2030 which has a CP 643n collar for the 4" PVC pipe. If you need to see the resilient channels please submit an Engineering Judgement (EJ) via HCP. Please see below on how to submit an EJ.

Thank you
Chase Hellan
Sr. Fire Protection Engineer

We are proud to announce the launch of the HILTI CONSTRUCTION PLATFORM (HCP), our company’s new engineering service website. This platform will be the home for all of your Fire Protection Design needs. Instead of emailing a PDF form for a request, the platform enables you to create new Engineering Judgment (EJ) requests, submit revisions to previously completed EJs or connect with an FPE on a question. HCP also enables you to track the status of your request.
You can find more information on how to access this new platform here: http://www.hilti.com/ej (US) or http://www.hilti.ca/ej (Canada.) If you have any questions or require assistance navigating the platform, please call Customer Service for help at 1-800-879-8000 (US) or 1-800-363-4458 (Canada.)

Along with HCP, Hilti is excited to announce our new mobile app for all your firestop needs: Hilti Firestop Selector. Using the Firestop Selector app gives you easy access to the Hilti Fire Protection Design Team from the jobsite, on the road, or in the office to request a new EJ, an EJ Revision, or a Question anytime, anywhere. You can download the app using the appropriate link below.
Hilti Firestop Selector App – Google Play Store
Hilti Firestop Selector App – Apple App Store

If you have any questions, please reach out to our customer service team at 1-800-879-8000 (US) or 1-800-363-4458 (Canada) for assistance.


Posted by Jocelyn Smithover 1 year ago

Thank you for your reply. We just learned that the field has a 6" PVC condition as well. Is there an assembly or product that allows for a 6" diameter?