Posted by Colin Wu32 minutes ago
Thin slab and minimum embedment for adhesive anchor
I have a 3.15" (80mm) slab and plan to use 3/8" HIT HY-200 anchors. The specified minimum embedment depth is 2 3/8" while the minimum slab thickness for this embedment is 3 5/8" per table 38. Is it ok for me to specify 2" or 2 1/8" embedment depth? Will it affect the installation procedure (such as setting torque, pretension, etc)? I only need minimal shear capacity (700 lbs each), not tension capacity. 2" meets the 4da minimum embedment requirement of ACI 318 though.