Skip to main content

Nominal Hole Dimensions and Drilling

Posted by Mason Bragerover 2 years ago
Nominal Hole Dimensions and Drilling

*See attached image. When comparing the drill diameter while drilling through baseplates (df1), to AISC 360 Table J3.3, it appears that every hole will fall into the oversized category. Do the oversized holes require weld washers to transfer shear? Has the anchor rod and epoxy system been tested for shear transfer with the oversized holes?

washers,baseplate transfer,over size holes

1 Reply
Posted by Ashley Couronover 2 years ago
Hilti Verified

Hi Mason,

The diameter of the fixture hole, based upon a through-set or preset, can be found in the technical documentation for the specific adhesive anchor that you are installing. The technical document distinguishes where 2 washers are necessary for larger diameters when through-setting due to the additional stress on the washer when the anchor is in tension.

If you would like to discuss the application further, please reach out to hnatechnicalservices@hilti.com.

Regards,
Ashley

washers,adhesive anchor system