Skip to main content

Maximum hole size for drill and epoxy anchor rods

Posted by CHARLIE THOMASover 1 year ago
Maximum hole size for drill and epoxy anchor rods

What is the maximum diameter hole size that can be utilized for the installation of a 3/4" diameter anchor rod using the HY 200 adhesive? Are there any reduction factors for using oversized holes?

Epoxy anchors,drilled holes

1 Reply
Posted by Mia Brownellover 1 year ago
Hilti Verified

Hi Charlie,

Per Table 38 from page 57 of the Anchor Product Technical Guide, a 3/4" threaded rod with Hilti's HIT-HY 200 V3 adhesive requires a 7/8" hole into the concrete. Please note that Hilti does not have test data for oversized holes with HIT-HY 200 V3.

Best,

Mia

hole size,HIT-HY 200 V3