Skip to main content

looking to epoxy 1 dia. threaded coil rod into existing concrete and achieve 32k s.w.l. of tension What product should I use and where can I find load chart

Posted by Todd Nagyover 1 year ago
looking to epoxy 1 dia. threaded coil rod into existing concrete and achieve 32k s.w.l. of tension What product should I use and where can I find load chart

looking to epoxy 1" dia. threaded coil rod into existing concrete and achieve 32k s.w.l. of tension
What product should I use and where can I find load chart

epoxy coil rod,32k s.w.l.

1 Reply
Posted by Matthew Fordover 1 year ago
Hilti Verified

Hi Todd,

Two commonly considered adhesive anchoring systems for concrete are HIT-HY 200 V3 and HIT-RE 500 V3, which have both been tested for use with threaded rod and rebar. Technical information may be found in Sections 3.2.2 and 3.2.3 of the Anchor Fastening Technical Guide, respectively.

For additional assistance, please reach out to hnatechnicalservices@hilti.com or give us a call at 877-749-6337.

Regards,
Matthew

HIT-RE 500 V3,HIT-HY 200 V3