Skip to main content

Is Hilti FS-one max compatible with rock wool batt insulation

Posted by DYLAN BOWMANabout 3 years ago
Is Hilti FS-one max compatible with rock wool batt insulation

Is FS-one max #2101532 compatible for with rock wool batt insulation

FS-ONE MAX,Rockwool

1 Reply
Posted by Michael Vuabout 3 years ago
Hilti Verified

Hello Dylan,

We don't see any foreseeable issues on compatibility with Rockwool Mineral Wool, please see refer to any of our UL Listed Firestop Systems (I've attached one to this request for you). If you have any further questions, please don't hesitate to give us a call at (800) 879 - 8000.

Thank you,


Michael Vu
Fire Protection Engineering Team
Hilti North America

3701 W. Royal Lane, Suite 100 I Irving, TX, 75063
P 1-800-879-8000 I F 918-254-1679
E usfirestopeng@hilti.com
www.us.hilti.com/firestop