Skip to main content

HMH Metal HIT anchor / nail anchor

Posted by Algisabout 3 years ago
HMH Metal HIT anchor / nail anchor

Please advise spacing and edge distance for these anchors. Particularly for anchoring to red clay and hollow concrete bricks

anchoring system,nail length

1 Reply
Posted by Danielle Filerabout 3 years ago

Hi Algis,

The minimum spacing and edge distance recommendations for the HMH Metal Hit anchors are as follows:

Spacing: 100% capacity at 10d, 50% capacity at 5d
Edge Distance (Tension): 100% capacity at 12d, 80% capacity at 6d
Edge Distance (Shear): 100% capacity at 12d, 50% capacity at 6d

Regards,
Dani

HMH,HMH Metal Hit,Metal Hit Anchors