Skip to main content

Hilti Kwik HUS-EZ I Or HDI-P Drop-in In 5000 psi Precast

Posted by Alexander Serwinabout 1 hour ago
Hilti Kwik HUS-EZ I Or HDI-P Drop-in In 5000 psi Precast

Hello,

Is there allowable load or capacity reduction information available for the Hilti Kwik HUS-EZ I and HDI-P anchors when installed in precast hollowcore planks with a concrete compressive strength of 5,000 psi, rather than the 7,000 psi specified in the product technical literature

Anchors,Precast

No replies yet

Be the first to reply to this question!