Skip to main content

Cutting tabs off on the Retaining Collar

Posted by Tracey Gomesover 1 year ago
Cutting tabs off on the Retaining Collar

Can the access tabs on the retaining collar be cut off if we secure the minimum amount of tabs. If can, Please provide letter stating can. If cannot, please state others options.
For instance: CAJ 5320, the minimum number of tabs required for securement for pipes 1" and smaller is 2, however once retaining collar is installed, there may be at least 5. If we secure only 2 each tabs due to space restrictions. can the access tabs be cut off?

cut off tabs 3,need letter

1 Reply
Posted by Tracey Gomesover 1 year ago

following up for reponse

cut of tabs