Skip to main content

Can the Fire Finish 120+ CFP-SP Steel protection spray product be applied to cast iron columns?

Posted by Landon Brownover 1 year ago
Can the Fire Finish 120+ CFP-SP Steel protection spray product be applied to cast iron columns?

Good afternoon all,

I'm looking for some input into whether the Fire Finish 120+ Steel protection spray can be applied as a 3-hour rated coating to cast iron columns? I am working on a reno of a pre-war manufacturing building in lower Manhattan and have a pair of cast iron columns formerly wrapped in 1hr gyp. and encased in old, cementitous fire proofing that the owner would like to expose. Attaching an image of the current columns with the gyp enclosure removed. Note the timber colums on either side of the fireproofed iron column supporting a discontinuous timber beam above. The iron colums in question support the columns above going up to the roof. It's a very strange hybrid system.

intumescent coating,steel column,cast iron,Pre-war building renovation

2 Replies
Posted by Chase Hellanover 1 year ago
Hilti Verified

Hello we would need to look at this in an Engineering Judgement (EJ). We would need to know the size of the beams along with the thickness.
Thank you,
Chase Hellan
Sr. Fire Protection Engineer

We are proud to announce the launch of the HILTI CONSTRUCTION PLATFORM (HCP), our company’s new engineering service website. This platform will be the home for all of your Fire Protection Design needs. Instead of emailing a PDF form for a request, the platform enables you to create new Engineering Judgment (EJ) requests, submit revisions to previously completed EJs or connect with an FPE on a question. HCP also enables you to track the status of your request.
You can find more information on how to access this new platform here: http://www.hilti.com/ej (US) or http://www.hilti.ca/ej (Canada.) If you have any questions or require assistance navigating the platform, please call Customer Service for help at 1-800-879-8000 (US) or 1-800-363-4458 (Canada.)

Along with HCP, Hilti is excited to announce our new mobile app for all your firestop needs: Hilti Firestop Selector. Using the Firestop Selector app gives you easy access to the Hilti Fire Protection Design Team from the jobsite, on the road, or in the office to request a new EJ, an EJ Revision, or a Question anytime, anywhere. You can download the app using the appropriate link below.
Hilti Firestop Selector App – Google Play Store
Hilti Firestop Selector App – Apple App Store

If you have any questions, please reach out to our customer service team at 1-800-879-8000 (US) or 1-800-363-4458 (Canada) for assistance.


Posted by Landon Brownover 1 year ago

Thanks, Chase.

The columns in question are approximately 12" in diameter.