Skip to main content

Adhesive anchor-HIT HY 200-R injectable hybrid mortar

Posted by Misgana Tessemaalmost 3 years ago
Adhesive anchor-HIT HY 200-R injectable hybrid mortar

The contractor employs the HIT HY 200-R injectable hybrid mortar for securing a steel ledger to an existing brick wall. Although your specifications indicate its suitability for use with concrete as the fastening base material, can this product also be utilized when the fastening base material is brick? If so, what is the capacity of shear and pullout for 1/2" threaded rod w/washer and nut embeded 6" to the brick?

Adhesize Anchors,brick wall installation

1 Reply
Posted by Ashley Couronalmost 3 years ago
Hilti Verified

Hi Misgana,

HIT-HY 200 V3 does not have testing or approvals for use in brick base materials. For anchorages into brick, you could consider the HIT-HY 270 which is approved for masonry base materials. Technical information on this adhesive anchoring system can be found in Section 3.2.4 of Hilti's Anchor Fastening Product Technical Guide.

Regards,
Ashley

HIT-HY 270