Skip to main content

5/8 hilti KBTZ2

Posted by BOB TATE9 months ago
5/8 hilti KBTZ2

For overhead horizontal anchor embedment KBTZ2.Does the hole drilled with the Hilti carbide drill bit require air blowout prior to anchor install or does gravity suffice

KBTZ2 anchor 5/8,hole clear out

1 Reply
Posted by Hilti Employee9 months ago
Hilti Verified

Hi Bob,

Referencing Step 1a in Figure 7 of ESR-4266, a standard hammer drill bit may be used to install the KB-TZ2. The KB-TZ2 does not require hole cleaning when using this drilling method, regardless of orientation, but it can be done if desired.

For additional assistance, please reach out to hnatechnicalservices@hilti.com or give us a call at 877-749-6337.

Thank you,
Katelyn

hole cleaning,expansion,KB-TZ2