Skip to main content
Save up to 70% On select items. Shop now

Hilti Cordless Core Drill DD 110-U-22 Wins 2026 NECA Showstopper Award

10/15/2026
PLANO, TEXAS
News

Hilti North America, a global leader providing innovative power tools, technology, software, and services to the commercial construction industry, has received a 2026 Showstopper Award from the National Electrical Contractors Association (NECA) for its DD 110-U-22 Cordless core drill.

Hilti Cordless Core Drill DD 110-U-22 Wins 2026 NECA Showstopper Award

Hilti's Nuron-powered core drill recognized by industry judges; cordless diamond drilling solution awarded for helping contractors improve mobility, productivity and jobsite safety.

PLANO, TEXAS (October 15, 2026) – Hilti North America, a global leader providing innovative power tools, technology, software, and services to the commercial construction industry, has received a 2026 Showstopper Award from the National Electrical Contractors Association (NECA) for its DD 110-U-22 Cordless core drill.

Designed to help contractors core without cords, the DD 110-U-22 improves mobility, reduces set-up time and increases productivity on the jobsite. Built on Hilti's all-on-one Nuron battery platform, the compact diamond coring system supports both handheld and rig-based drilling in concrete, reinforced concrete, masonry and asphalt.

Advanced electronic gear technology automatically optimizes drilling performance across a wide range of diameters, while Active Torque Control (ATC) enhances user safety during handheld applications. An integrated oscillation function helps remove stuck cores more easily, reducing downtime and helping crews stay productive. When paired with Hilti's cordless-optimized core drill bits, the system can deliver up to 30% greater battery life per charge.

Hilti was named one of just 25 award recipients selected from nearly 200 entries in the 2026 Showstopper Showcase, presented during the NECA Convention and Trade Show in Las Vegas. The annual program celebrates breakthrough innovation across the construction industry, with winners chosen by a panel of industry experts. Award recipients will also be featured in the January 2027 issue of Electrical Contractor magazine.

To stay up to date on Hilti news, visit www.hilti.com.

Frequently Asked Questions

  • What is the DD 110-U-22 Cordless core drill?

    • The DD 110-U-22 is Hilti's cordless diamond coring solution built on the Nuron battery platform. Designed for both handheld and rig-based applications, it enables contractors to drill in concrete, reinforced concrete, masonry and asphalt without the limitations of corded equipment.

  • Who is most likely to use a core drill?

    • The DD 110-U-22 is ideal for electrical, mechanical, plumbing and general construction contractors who perform coring applications such as pipe penetrations, cable tray installations, anchoring and other concrete coring tasks where mobility, productivity and safety are critical.

  • What challenges does the DD 110-U-22 address?

    • Contractors often face productivity losses from locating power sources, managing extension cords and moving equipment around the jobsite. The DD 110-U-22 helps address these challenges by offering cordless operation, greater mobility and faster setup, enabling crews to complete coring applications more efficiently.

  • What features help improve productivity and safety?

    • The DD 110-U-22 includes electronic gear technology that automatically optimizes drilling performance based on hole diameter, Active Torque Control (ATC) to help protect users if a bit jams, and an oscillation function that helps remove stuck cores more quickly to minimize downtime.

  • What are the key features and benefits of the DD 110-U-22?

    • The DD 110-U-22 combines cordless mobility with professional-grade diamond coring performance. Built on the Nuron battery platform, it supports both handheld and rig-based drilling, helping contractors reduce setup time, increase productivity, and work more efficiently without power cords. Features such as electronic gear optimization, Active Torque Control (ATC) and an integrated oscillation function help improve performance, enhance safety and minimize downtime.

  • What materials can the DD 110-U-22 drill through?

    • The DD 110-U-22 is designed for diamond coring in concrete, reinforced concrete, masonry and asphalt. Its versatility makes it well suited for applications such as pipe penetrations, cable tray installations, anchoring and MEP installations.

  • What drill stand is recommended for vacuum-mounted core drilling on slabs?

    • For rig-based and vacuum-mounted coring applications, the DD 110-U-22 can be paired with the DD-ST 22 110 drill stand. The stand provides a stable, accurate drilling setup for slab and floor applications, helping contractors improve precision and productivity while maintaining the flexibility of a cordless coring solution.

About Hilti

Hilti is a world-leading provider of high quality, innovative and specialized tools, fastening systems and software-based solutions for the professional user. With more than 3,800 highly trained Hilti account managers, engineers, and Hilti employees throughout North America, Hilti’s expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, strut and hanger systems, solutions for tool crib productivity as well as worker health and safety.

About NECA Showstopper

The NECA Showstopper Award recognizes innovative products showcased at the NECA Convention and Trade Show. Winners were selected by a panel of industry experts from nearly 200 entries and represent some of the most notable new products and technologies introduced to electrical contractors each year.