TE Chisel Bag
product number: 2170568

Tool bags for storing and carrying chisels up to 50 cm (20") long
- Connection end: TE-S
- Application: n/a
- For use with: All Hilti chisels up to length 50cm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Connection end
TE-S
Application
n/a
For use with
All Hilti chisels up to length 50cm
Features & Applications
Features
- Built for real jobsite conditions – made of durable, water-resistant poly-nylon material and heavy-duty, easy-pull zippers
- Versatile – bag large enough to hold all chisels up to 50 cm long
- Versatile – bag large enough to hold all chisels up to 20" long
Applications
- Storing and carrying chisels up to 50 cm long
- Storing and carrying chisels up to 20" long
Services
Fleet Management
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat