Save up to 70% On select items. Shop now

Wood fine finish table saw blade

product number: 2445280

Ultimate wood fine finish table saw blade (10” | 254 mm) with carbide teeth, for precise and clean cuts with our SCT 60-22 cordless table saw

  • Blade features: Carbide tipped, Long life, Fast cut
  • Blade diameter: 10 in
  • Number of teeth: 40
ultimate

Customers also searched for 10" table saw blade or table saw blade.

Choose options

Blade diameter
  • 10 in
Number of teeth
  • 40
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$52.20
$52.20
/
1 Each