Save up to 70% On select items. Shop now
new

Universal jig saw blades for metal

Jig saw blade SP 77 (5) metal universal #2332314

Bimetal jig saw blades for cutting virtually all common types and thicknesses of metal

  • Product Class: Premium
  • Base material: Carbon steel, Metal sheet, Unalloyed steel, Metal Plate
  • Blade features: Universal, Fast cut, Straight cut, Long life
premium

Choose options

Tooth pitch
  • 1.2 -2.6 mm
Toothed section length
  • 3.03 in
Blade length
  • 4 in
Pack size
  • 5 pc
Product options
Quantity
Box
Total Pieces
5
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$15.75
$15.75
/
1 Box

Technical Data

Product Class
Premium
Base material
Carbon steel, Metal sheet, Unalloyed steel, Metal Plate
Blade features
Universal, Fast cut, Straight cut, Long life
Blade material
BIM Bi-Metal
Teeth per inch
10-21
Tooth type
Milled, Side set
Shank
Single lug shank (T-shank)
Tooth pitch
1.2 -2.6 mm
Toothed section length
3.03 in
Blade length
4 in

Documents

pdf SJB Portfolio Overview_0622_g_en_2023, English [ 715.7 KB ]

Features & Applications

Features

  • Cut thick and thin with the same blade – progressively increasing tooth pitch so you can cut all thicknesses with this blade
  • Longer-lasting blades – bimetal jig saw blades cut more and better resist breakage

Applications

  • Straight cutting of steel/metal pipes, profiles and sheet
  • For use with all jig saws with a T-shank blade clamp
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat