new
Jig saw blades for wood (speed)
Jig saw blade SP 77 (5) wood speed product number: 2332293

Jig saw blades for fast cuts through soft wood and plywood
- Product Class: Premium
- Base material: Softwood (fir, pine etc.), Plywood, Chipboard, Fibre board
- Blade features: Straight cut, Fast cut
premium
Choose options
Tooth pitch
- 4 mm
Toothed section length
- 3.03 in
- 6.1 in
Blade length
- 4 in
- 7 in
Pack size
- 5 pc
Quantity
Box
Total Pieces
5
Discounted net
$15.50
$15.50
/
1 Box
Technical Data
Product Class
Premium
Base material
Softwood (fir, pine etc.), Plywood, Chipboard, Fibre board
Blade features
Straight cut, Fast cut
Blade material
HCS
Teeth per inch
6
Tooth type
Ground, Side set
Shank
Single lug shank (T-shank)
Tooth pitch
4 mm
Toothed section length
3.03 in
Blade length
4 in
Documents
pdf SJB Portfolio Overview_0622_g_en_2023, English [ 715.7 KB ]
Features & Applications
Features
- Cut faster – these jig saw blades have sharper, larger teeth to slice through soft wood and plywood with ease
- More accurate results – increased blade thickness helps you cut straighter
Applications
- High-speed, straight cutting of soft wood and plywood
- For use with all jig saws with a T-shank blade clamp
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat