Sheet metal reciprocating saw blades
Recip. saw blade P 6 24 (5) metal product number: 2222105

Reciprocating saw blade for flexible, fine cutting of 1-3 mm (< 1/8") sheet metal
- Product Class: Standard
- Shank: 1/2 in universal shank
- Teeth per inch: 24
standard
Choose options
Teeth per inch
- 24
Blade length
- 6 in
Pack size
- 5 pc
$27.25 /1 PackageBest price - 45 pc
$206.00 /1 Package
Quantity
Package
Total Pieces
5
Discounted net
$27.25
$27.25
/
1 Package
Technical Data
Product Class
Standard
Shank
1/2 in universal shank
Teeth per inch
24
Blade / disc thickness
0.9 mm
Blade width
0.75 in
Blade features
Economic, Flexible
Blade length
6 in
Documents
pdf SRB HNA Portfolio Overview_0622_g_en_2023, English [ 513.3 KB ]
Features & Applications
Features
- Economical bimetal blades optimized for cutting smoothly through metal sheets
- Engineered for higher flexibility and cutting power when working on sheet metal
Applications
- Cleaner cuts through sheet metal 1-3 mm (< 1/8") thick
- Cutting thin metal plate
- Cutting sheet metal
- Cutting HVAC ducts
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat