Skip to main content
Save up to 70% On select items. Shop now

Thin metal reciprocating saw blades (heavy-duty)

Recip. saw blade SP 9 18 (5) metal product number: 2179724

Longer-lasting reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thick metal

  • Product Class: Premium
  • Shank: 1/2 in universal shank
  • Teeth per inch: 18
premium

Choose options

Teeth per inch
  • 18
Blade length
  • 6 in
  • 9 in
Pack size
  • 1 pc
  • 5 pc

    $39.50 /1 Package
    Best price
  • 50 pc

    $298.00 /1 Package
Product options
Quantity
Package
Total Pieces
5
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$39.50
$39.50
/
1 Package

Technical Data

Product Class
Premium
Shank
1/2 in universal shank
Teeth per inch
18
Blade / disc thickness
1.1 mm
Blade width
0.98 in
Blade features
Long life, Heavy duty
Blade length
9 in

Documents

pdf SRB HNA Portfolio Overview_0622_g_en_2023, English [ 513.3 KB ]

Features & Applications

Features

  • Powerful, durable bimetal blades optimized for cutting thin metal plates, thin-walled metal pipes, tubing, struts etc.
  • Increased width and thickness – the ideal blade for when you need precise, straight cuts
  • Three lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency

Applications

  • Cleaner cuts through thin metal components (2-6 mm or 1/16 - 1/4")
  • Cutting thin metal plate
  • Cutting pipes and tubing
  • Cutting strut
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat