Medium metal reciprocating saw blades (heavy-duty)
Recip. saw blade SP 9 14 (5) metal product number: 2179722
Longer-lasting reciprocating saw blade for cutting 3.5-10 mm (1/8 - 7/16") thick metal
- Product Class: Premium
- Shank: 1/2 in universal shank
- Teeth per inch: 14
premium
Customers also searched for Recip. blades, recip blades, Metal cutting blades or Reciprocating blades.
Choose options
Teeth per inch
- 14
Blade length
- 6 in
- 9 in
- 12 in
Pack size
- 5 pc
$32.75 /1 PackageBest price - 50 pc
$281.00 /1 Package - 200 pc
$1,192.00 /1 Package
Quantity
Package
Total Pieces
5
Discounted net
$32.75
$32.75
/
1 Package
Technical Data
Product Class
Premium
Shank
1/2 in universal shank
Teeth per inch
14
Blade / disc thickness
1.1 mm
Blade width
0.98 in
Blade features
Long life, Heavy duty
Blade length
9 in
Documents
pdf SRB HNA Portfolio Overview_0622_g_en_2023, English [ 513.3 KB ]
Features & Applications
Features
- Powerful, durable bimetal blades optimized for cutting medium-thick metal pipes, plates, structures etc.
- Increased width and thickness – the ideal blade for when you need precise, straight cuts
- Three lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Cleaner cuts through medium-thick metal components (3.5-10 mm or 1/8 - 7/16")
- Cutting medium-thick metal plate
- Cutting pipes
- Cutting structural steel
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat