Skip to main content
Save up to 70% On select items. Shop now

Thin metal reciprocating saw blades

Recip. saw blade P 12 18 (5) metal product number: 2099402

Reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thin metal

  • Product Class: Standard
  • Shank: 1/2 in universal shank
  • Teeth per inch: 18
standard

Choose options

Teeth per inch
  • 18
Blade length
  • 6 in
  • 8 in
  • 12 in
Pack size
  • 1 pc
  • 5 pc

    $50.25 /1 Package
    Best price
  • 50 pc

    $452.00 /1 Box
Product options
Quantity
Package
Total Pieces
5
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$50.25
$50.25
/
1 Package

Technical Data

Product Class
Standard
Shank
1/2 in universal shank
Teeth per inch
18
Blade / disc thickness
0.9 mm
Blade width
0.75 in
Blade features
Economic, Flexible
Blade length
12 in

Documents

pdf SRB HNA Portfolio Overview_0622_g_en_2023, English [ 513.3 KB ]

Features & Applications

Features

  • Economical bimetal blades optimized for cutting thin metal plate, heavy pipes, metal structures etc.
  • Thin kerf for more flexibility – the ideal blade for flush cuts
  • Multiple lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency

Applications

  • Rough, faster cuts through thin metal components (2-6 mm or 1/16 - 1/4")
  • Flush cuts
  • Cutting sheet metal
  • Cutting pipes and profiles
  • Cutting conduits
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat