Thin metal reciprocating saw blades
Recip. saw blade P 8 18 (5) metal product number: 2099400

Reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thin metal
- Product Class: Standard
- Shank: 1/2 in universal shank
- Teeth per inch: 18
standard
Choose options
Teeth per inch
- 18
Blade length
- 6 in
- 8 in
- 12 in
Pack size
- 1 pc
$506.00 /1 Each - 5 pc
$28.50 /1 BoxBest price - 50 pc
$158.00 /1 Box
Quantity
Box
Total Pieces
5
Discounted net
$28.50
$28.50
/
1 Box
Technical Data
Product Class
Standard
Shank
1/2 in universal shank
Teeth per inch
18
Blade / disc thickness
0.9 mm
Blade width
0.75 in
Blade features
Economic, Flexible
Blade length
8 in
Documents
pdf SRB HNA Portfolio Overview_0622_g_en_2023, English [ 513.3 KB ]
Features & Applications
Features
- Economical bimetal blades optimized for cutting thin metal plate, heavy pipes, metal structures etc.
- Thin kerf for more flexibility – the ideal blade for flush cuts
- Multiple lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Rough, faster cuts through thin metal components (2-6 mm or 1/16 - 1/4")
- Flush cuts
- Cutting sheet metal
- Cutting pipes and profiles
- Cutting conduits
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat