Skip to main content
Save up to 70% On select items. Shop now

Multitool hardwood plunge cut blade

Plunge cut blade SMT BiM hardwood product number: 2368501

BiM plunge cutting blade for the oscillating multitool, for plunge cuts in hardwood, laminate, plasterboard, and chipboard

  • Additional Accessory Information: Starlock BiMetal hardwood plunge cutting blade, recommended for hard wood, laminate, and chipboard. 2" length x 1 1/4" width.

Choose options

Length
  • 50 mm
Width
  • 32 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$19.25
$19.25
/
1 Each