Skip to main content
Save up to 70% On select items. Shop now
new

Multitool wood plunge cut blade

Plunge cut blade SMT HCS wood product number: 2368500

High carbon steel (HCS) plunge cut blade for the oscillating multitool, for plunge cuts in wood, drywall, and plywood

  • Additional Accessory Information: Starlock HCS wood plunge cutting blade, recommended for soft wood such as plywood and OSB. 2" length x 1 1/4" width.

Customers also searched for inserts for multi tool.

Choose options

Length
  • 2 in
Width
  • 1.3 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$16.75
$16.75
/
1 Each