TX-BT V3 4.7/7 Stepped drill bit

Stepped drill bit for pre-drilling holes for new-generation X-BT fasteners
- Base materials: Steel
- Minimum thickness of base material (steel): 8 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $70.20
Technical Data
Base materials
Steel
Minimum thickness of base material (steel)
8 mm
Features & Applications
Features
- Stepped drill bits help make drilling the correct pilot hole depth easier and quicker
- Engineered to drill faster and last longer
Applications
- Pre-drilling accurate holes for new-generation X-BT fasteners
- Multiple different lengths are available according to your application – 80 mm and 110 mm
- Suitable for a wide range of steel as base material according to specification binder
- Specialized stepped drill bit TX-BT 4.7/7 WC V3 (#2480754) designed for high-strength steels such as stainless steel or railway steel)
- Recommended for use with the SBT 6-22 Cordless drill driver
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat