Ultimate Carbide Wood Hole Saw for cutting wood and nail embedded wood (arbor sold separately)

  • Base material: Wood
  • Working mode: Drilling
  • Connection end: Hex shank, 7/16 in hexagonal

Choose options

Length
  • 2 in
Diameter
  • 1-3/8 in
  • 1-3/4 in
  • 2-1/8 in
  • 2-1/4 in
  • 2-9/16 in
  • 2-3/4 in
  • 3 in
  • 3-5/8 in
  • 4 in
  • 4-1/4 in
  • 4-5/8 in
  • 5-1/4 in
  • 6-1/4 in
Pack size
  • 1 pc
  • 10
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $36.95

Technical Data

Base material
Wood
Working mode
Drilling
Connection end
Hex shank, 7/16 in hexagonal

Features & Applications

Features

  • Versatile - cut holes in most everyday construction materials using the same hole saw.
  • Knock-out holes for easier core removal.
  • Premium quality Bi-Metal Construction.
  • 1-15/16" cutting depth

Applications

  • Cutting holes for MEP installations in plasterboard, wood, plastic, steel and aluminum.
  • Cutting holes for cable/pipe penetrations.
  • Cutting holes in plasterboard for sprinkler heads.
  • Cutting holes for power outlets and electrical fixtures.
  • Hole Saws must be used with a compatible arbor and pilot bit.

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat