new
Carbide Wood Hole Saw
1/4" x 3-1/2" HSS PILOT BITS product number: 3957959

Ultimate Carbide Wood Hole Saw for cutting wood and nail embedded wood (arbor sold separately)
- Base material: Wood
- Working mode: Drilling
- Connection end: Hex shank, 7/16 in hexagonal
Choose options
Length
- 2 in
Diameter
- 1-3/8 in
- 1-3/4 in
- 2-1/8 in
- 2-1/4 in
- 2-9/16 in
- 2-3/4 in
- 3 in
- 3-5/8 in
- 4 in
- 4-1/4 in
- 4-5/8 in
- 5-1/4 in
- 6-1/4 in
Pack size
- 1 pc
- 10
Quantity
Package
Total Pieces
10
Discounted net
$36.95
$36.95
/
1 Package
Technical Data
Base material
Wood
Working mode
Drilling
Connection end
Hex shank, 7/16 in hexagonal
Features & Applications
Features
- Versatile - cut holes in most everyday construction materials using the same hole saw.
- Knock-out holes for easier core removal.
- Premium quality Bi-Metal Construction.
- 1-15/16" cutting depth
Applications
- Cutting holes for MEP installations in plasterboard, wood, plastic, steel and aluminum.
- Cutting holes for cable/pipe penetrations.
- Cutting holes in plasterboard for sprinkler heads.
- Cutting holes for power outlets and electrical fixtures.
- Hole Saws must be used with a compatible arbor and pilot bit.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat