new
6" HSS Aircraft Extension Drill Bit
11/64" X 6" Aircraft Bit 135° HSS product number: 3903434

Aircraft extension drill bits are designed for drilling in steel when extra length is required. Each diameter comes in 6" length. Delivery: 2-7 days throughout the U.S., 10-14 days to Canada.
- Connection end: Smooth shank
- Base material: Metal, Steel, Stainless steel
Choose options
Pack size
- 1 pc
- 6 pc
Quantity
Package
Total Pieces
6
Discounted net
$48.50
$48.50
/
1 Package
Technical Data
Connection end
Smooth shank
Base material
Metal, Steel, Stainless steel
Features & Applications
Features
- 135-degree split point for no-predrilling and immediate engagement
- Black oxide finish for longer lifetime and heat resistance
Applications
- Essential drill bit for façade and window contractors when longer reach is needed
- Ideal for drilling in aluminum and low-to-medium steel alloys
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat