new
Titanium Hex Shank Drill Bit
1/16" Titanium Hex Shank Drill Bit 135° product number: 3903423

Titanium drills bits with a 1/4" shank used in impact drivers. Optimized for metal drilling in steel, stainless and cast iron.
- Connection end: 1/4 in Hex shank
- Base material: Metal, Steel, Stainless steel
Choose options
Pack size
- 6 pc
- 12 pc
Quantity
Package
Total Pieces
12
Discounted net
$43.50
$43.50
/
1 Package
Technical Data
Connection end
1/4 in Hex shank
Base material
Metal, Steel, Stainless steel
Features & Applications
Features
- Titanium coating provides longer life compared to black oxide drill bits
- 135-degree split point for no-predrilling and immediate engagement
Applications
- Designed to drill through various metals including steel, aluminum, stainless and cast iron
- Enhances productivity when drilling and screw fastening can be completed with a single impact driver
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat