Hole Saw Kit
ELECTRICIANS HOLE SAW KIT product number: 3817927
Hole Saw Kits available as ready to use sets for different purposes.
- Base material: Metal, Wood with nails, Wood, Steel, Plastic
- Working mode: Drilling
- Connection end: Hex shank
Customers also searched for Hole Saw Sets or Hole Saw Kits.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$276.00
$276.00
/
1 Each
Technical Data
Base material
Metal, Wood with nails, Wood, Steel, Plastic
Working mode
Drilling
Connection end
Hex shank
Features & Applications
Features
- Available in pre-assembled kits for specific trades.
- Contain hole saws in a range of common diameters along with 2 different size arbors and 10 pilot bits.
- Plumber’s Hole Saw Kit includes the following hole saws and accessories: 1-1/8”, 1-3/8”, 1-3/4”, 2-1/4”, 3”, 4”, 3/8" Hex Arbor, 7/16" Hex Arbor, 1/4" Pilot (10/pack), Hilti Kit Box
- Electrician’s Hole Saw Kit includes the following hole saws and accessories: 7/8”, 1-1/8”, 1-3/8”, 1-1/2”, 2”, 2-1/2, 3/8" Hex Arbor, 7/16" Hex Arbor, 1/4" Pilot (10/pack), Hilti Kit Box
- Generalist’s Hole Saw Kit includes the following hole saws and accessories: 3/4”, 7/8”, 1-1/8”, 1-3/8”, 1-1/2”, 1-3/4”, 2”, 2-1/4”, 2-1/2”, 3”, 4” , 3/8" Hex Arbor, 7/16" Hex Arbor, 1/4" Pilot (10/pack), Hilti Kit Box
Applications
- Storage and transport of Hilti hole saws, arbors, and pilot bits.
- Please note: Hole saws must always be used with compatible arbor and pilot bit
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


